??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHJBUE - 侧装型斜拉型角型拉手
Bill of material
PHJSUG-L100
bestellnummer
CODE
类型
材质
表面处理
L
mm
D
8 mm
S
35 mm
K
4 mm
XD
6.5 mm
参考重量
kg/pcs
PDF
phjbue.pdf
Previews
3D
Dimension
2D
Download CAD models