??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHJAUP - 圆管斜拉型角型拉手-内装型
Bill of material
PHJAUP-L200
bestellnummer
CODE
PHJAUP
类型
角型/斜拉型
材质
铝合金
表面处理
阳极氧化
L
mm
E
mm
D
34 mm
E1
mm
H
77 mm
D1
25 mm
M
M10
MM
10 mm
T
16 mm
A
29.6 mm
B
27 mm
PDF
phjaup.pdf
Previews
3D
Dimension
2D
Download CAD models