??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHGSJP - 圆管型-斜拉型-管型拉手-内装型
Bill of material
PHGSJP-L600
bestellnummer
CODE
PHGSJP
类型
管型/标注型
材质
铝合金
表面处理
阳极氧化
L
mm
E
mm
E1
mm
D
25 mm
B
30 mm
M
M10
MM
10 mm
T
18 mm
F
60.2 mm
H
76.8 mm
PDF
phgsjp.pdf
Previews
3D
Dimension
2D
Download CAD models