??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHGAYG - 内装型螺钉安装
Bill of material
PHGAYG-L450
bestellnummer
CODE
PHGAYG
支架材质
PA
圆管材质
A6063
支架表面处理/颜色
黑色
圆管表面处理/颜色
本色阳极氧化
L
mm
H
73 mm
D1
mm
A
38 mm
E
24 mm
C
61 mm
参考重量
kg/pcs
PDF
phgayg.pdf
Previews
3D
Dimension
2D
Download CAD models