??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Phenolic - Phenolic Resin Quiet Wheels
Bill of material
2.00002.319
Part Number
2.00002.319
Wheel
Phenolic Wheel
Series
Wheel Diameter
Inch
Tread Width
Inch
Bearing Type
Capacity
300 Pounds
Temperature Range
-45°F to +180°F
Thread Guard
Bearing Bore
5/8 Inch
Bore Less Bearing
1 1/16 Inch
Hub Length
1 1/2 Inch
Spanner Bushing Bore
3/8 Inch
Spanner Bushing Length
1 17/32 Inch
Weight
5/8 Pounds
Previews
3D
Dimension
2D
Download CAD models