??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PHCHPJ - Casters for Pipe Frames - Plastic Joint Insert Type
Bill of material
PHCHPJ50
Part No.
PHCHPJ50
Material of Main Body
Low Carbon Steel
Surface Treatment of Main Body
Trivalent Chromate Plating
Material of Wheel
Synthetic Rubber
Bearing
Available
D
50 mm
d1
28 mm
B
20 mm
H
67 mm
J
28 mm
E
22 mm
Wrench Width
17 mm
Color of Wheel
Black
Allowable Load
343 (35) N (kgf)
Mass
0.19 kg
Previews
3D
Dimension
2D
Download CAD models