??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Elettrotec
Description
PHC - Adjustable pressure controllers for low pressure
Bill of material
PHC70ABN18KF
Model
PHC
Pressure range
mbar
Contact type
Body material
Membrane material
Process connection
Electric connection
Set-point adjustment
Set-point value
bar
Maximum static pressure
30 bar
Maximum Voltage
240 V(ac)
Max resistive current
4 A
IP Protection
00
Minimum temperature
-40 °C
Maximum temperature
120 °C
Previews
3D
2D
Pobierz modele CAD