??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHASHB - 暗式拉手
Bill of material
PHASHB-L68
bestellnummer
CODE
PHASHB
类型
外装型/可折叠拉钩型
材质
SUS304
表面处理
拉丝
L
mm
L1
mm
L2
mm
A
5 mm
D
4.5 mm
D1
7.5 mm
E
mm
E1
15 mm
H
cm
H1
mm
H2
1.8 mm
参考重量
kg/pcs
PDF
phashb,pdf
Previews
3D
Dimension
2D
Download CAD models