??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Eaton's CAD
Description
Phase monitoring relay [EC001441]
Bill of material
184766
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
0.16000 kg
ECLASS_13_0
Asymmetry monitoring equipment [AKF097019]
ETIM_9_0
Phase monitoring relay [EC001441]
Type of electric connection
Screw connection
With detachable clamps
false
External power supply required
false
Voltage type (supply voltage)
AC
Supply voltage AC 50 Hz
V
Supply voltage AC 60 Hz
V
Supply voltage DC
- V
Phase sequence monitoring
true
Phase failure detection
true
Function under voltage detection
Function over voltage detection
Phase imbalance monitoring
Voltage measuring range
V
Min. adjustable delay-on energization time
s
Max. permitted delay-on energization time
s
Min. adjustable off-delay time
s
Max. permitted off-delay time
s
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Number of contacts as change-over contact
2
Voltage type (operating voltage)
AC
Operating voltage AC 50 Hz
V
Operating voltage AC 60 Hz
V
Operating voltage DC
- V
Rated switch current
4 A
Width
mm
Height
85.6 mm
Depth
mm
Data sheet
Data sheet
Previews
3D
2D
Download CAD models