PGA82-85 High
WMBerg
METRIC
Gears
Pin Hub Spur Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/pin_hub_spur_gears/mb33.prj},{NB=PGA82-85 High},{PN=PGA82-85},{LOD=High},{DES=PIN HUB SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B33},{MAT=Aluminum DIN 3.1355 Anodized},{QC=DIN 7/AGMA10},{MOD=0.4},{PA=20},{N=85},{N1=85.0000},{LOD2='High'},{PD=34.00},{OD=34.80},{HD=10},{B=5},{FW=3},{FW1=3.0000},{HS=pin hub},{PSTOL=0.0100},{B1=10.0000},{B2=3.5000},{H=10.0000},{MM=0.560}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 130
HELP_VARIABLE
Company
WMBerg
Description
PGS82 & PGA82 - Precision Spur Gears - 0.4 Module 5mm Bore 3mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PGA82-85 High
Product No.
PGA82-85
PGA82-85
Level of details
High
High
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum DIN 3.1355 Anodized
Aluminum DIN 3.1355 Anodized
Quality Class
DIN 7/AGMA10
Module
0.4
Pressure Angle
20
°
Number of Teeth
85
85
Pitch Diameter
34.00
34.00
mm
Outside Diameter
34.80
34.80
mm
Hub Diameter
10
mm
Bore
5
mm
Face Width
3
mm
Hub Style
pin hub
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型