??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PGPUS, PGPU - Circuit Board Guide Pins - P Dimension Fixed Tip - Cone
Bill of material
PGPUS
Part No.
PGPUS
Type Selection
Standard P, Conical Tip
Material of Shaft (A)
Brass
Material of Sleeve (B)
Brass
Material of Spring (C)
304 Stainless Steel
Material of Retaining Ring-E Type (D)
304 Stainless Steel
Surface Treatment of Shaft (A)
Electroless Nickel Plating
Surface Treatment of Sleeve (B)
Electroless Nickel Plating
Full Stroke
15 mm
Load Min.
gf
Load Max.
200 gf
Mounting Hole Dimension Resin Plate Type (Press Fit)
4.98~5.00 mm
Mounting Hole Dimension Metal Plate Type (Adhesion)
5.00~5.02 mm
Previews
3D
Dimension
2D
Download CAD models