??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PGPT - Circuit Board Guide Pins - P Dimension Fixed Tip - Set Screw
Bill of material
PGPT
Part No.
PGPT
Type Selection
Standard P, Tapped Tip
Material of Shaft (A)
Brass
Material of Sleeve (B)
Brass
Material of Spring (C)
304 Stainless Steel
Material of Retaining Ring-E Type (D)
304 Stainless Steel
Surface Treatment of Shaft (A)
Electroless Nickel Plating
Surface Treatment of Sleeve (B)
Electroless Nickel Plating
Full Stroke
3 mm
Load Min.
215 gf
Load Max.
340 gf
Mounting Hole Dimension Resin Plate Type (Press Fit)
4.98~5.00 mm
Mounting Hole Dimension Metal Plate Type (Adhesion)
5.00~5.02 mm
Previews
3D
Dimension
2D
Download CAD models