??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PGPR, PGPRX - Circuit Board Guide Pins - P Dimension Selectable Tip - Sphere
Bill of material
PGPR-1.0
Part No.
PGPR-1.0
Type Selection
Configurable P, Spherical Tip
Material of Shaft (A)
SUM
Material of Sleeve (B)
Brass
Material of Spring (C)
304 Stainless Steel
Material of Retaining Ring-E Type (D)
304 Stainless Steel
Surface Treatment of Shaft (A)
Electroless Nickel Plating
Surface Treatment of Sleeve (B)
Electroless Nickel Plating
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
Full Stroke
11 mm
Load Min.
gf
Load Max.
200 gf
Mounting Hole Dimension Resin Plate Type (Press Fit)
4.98~5.00 mm
Mounting Hole Dimension Metal Plate Type (Adhesion)
5.00~5.02 mm
Previews
3D
Dimension
2D
Download CAD models