??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PGPJ, PGPJS - Circuit Board Guide Pins - P Dimension Fixed - Cylinder
Bill of material
PGPJS
Part No.
PGPJS
Type Selection
Standard P, Cylindrical Tip
Material of Shaft (A)
Brass
Material of Sleeve (B)
Brass
Material of Spring (C)
304 Stainless Steel
Material of Retaining Ring-E Type (D)
304 Stainless Steel
Material of Head (E)
Polyacetal
Surface Treatment of Shaft (A)
Nickel Plating
Surface Treatment of Sleeve (B)
Nickel Plating
Full Stroke
6 mm
Load Min.
gf
Load Max.
230 gf
Mounting Hole Dimension Resin Plate Type (Press Fit)
4.98~5.00 mm
Mounting Hole Dimension Metal Plate Type (Adhesion)
5.00~5.02 mm
Previews
3D
Dimension
2D
Download CAD models