??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PGP01_03 - Spring Detection Pin Standard Diamond/ Oval/ Square
Bill of material
PGP01-P5.1-W4-S5-F4
Code
Type
Standard Type
Shape
Material
SKD11
Surface Treatment
Chrome
Hardness
58HRC-
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
Enter value for W
mm
cm
inch
ft
S
mm
Sh6
0/-0.008
F
4 mm
Fh6
0/-0.008
L
80 mm
M
M5
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models