??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SCHUNK
Description
PGN-plus-E - Electrical 2-finger parallel gripper - Universal gripper
Bill of material
SCHUNK-1358027 PGN-plus-E 80-1-SD-IOL
ID
Description
Further product information
To the product page
Calculation and desing tool gripping
EPLAN Data Portal
Stroke per finger
Accessory kit with centering sleeves
Stroke per jaw
mm
Min./max. gripping force
Recommended workpiece weight
kg
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Repeat accuracy
0.01 mm
Opening time
s
Closing time
s
Weight
kg
Min./max. ambient temperature
5/55 °C
Protection class IP
40
Noise emission
<70 dB(A)
Nominal voltage
24 [V DC]
Nominal current
0.7 A
Max. current
1.5 A
Controller electronics
integrated
Communication interface
digital I/O
Number of digital inputs/outputs
2/2
Customs tariff number
Previews
3D
2D
Download CAD models