??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PGM01_21 - Double-Headed Detection Pin Tapered Straight Rhombus/Tapered Rhomboid/Straight Rhomboid
Bill of material
PGM01-P4.01-Q4.01-W4.01-S4-F3-D8
Code
Type
Material
SKD11
Surface Treatment
Chrome
Hardness
58HRC-
P
mm
Enter value for P
mm
cm
inch
ft
Q
mm
Enter value for Q
mm
cm
inch
ft
W
mm
S
mm
Sh6
0/-0.008
F
3 mm
Fh6
0/-0.006
D
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models