??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PGJ11 - Head Detection Pin ¡¤ Conical Rhombus
Bill of material
PGJ11-P4.01-W4.01-S4-F3-A8-D8-L20
Code
PGJ11
Type
Cone Rhombic
Material
SKD11
Surface Treatment
Chrome
Hardness
58HRC-
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
S
mm
Sh6
0/-0.008
F
3 mm
Fh6
0/-0.006
A
mm
D
mm
L
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models