??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PGF11_13 - Head Detection Pin ¡¤ Rear Oriented ¡¤ Rhombus/Oval/Square
Bill of material
PGF11-P4-W4-S5-F4-D8-A10-B10
Code
Type
Back-End Oriented Type
Shape
Material
SKD11
Surface Treatment
Chrome
Hardness
58HRC-
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
S
mm
Sh6
0/-0.008
F
4 mm
Fh6
0/-0.008
D
mm
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models