??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 15
HELP_VARIABLE
Company
SCHUNK
Description
PGF - 2-finger parallel gripper - Universal gripper
Bill of material
SCHUNK-0340370 PGF 80
ID
Description
Weitere Produktinformationen
To the product page
Calculation and desing tool gripping
Stroke per finger
Accessory kit with centering sleeves
Attachment kit for FPS (to order optional)
Stroke per jaw
mm
Closing/opening force
N
Min. spring force
N
Weight
kg
Recommended workpiece weight
kg
Fluid consumption double stroke
cm3
Min./max. operating pressure
Nominal operating pressure
6 bar
Closing/opening time
s
Closing/opening time with spring
s
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Protection class IP
40
Min./max. ambient temperature
5 / 90 °C
Repeat accuracy
mm
Customs tariff number
84799070
Previews
3D
2D
CAD modeli indir