??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Azolgas
Description
PGE - Bolt
Bill of material
PGE-3
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Compression Rate
Initial Force
daN
Initial Intermediate Forces (150 bar)
daN
Final Force
daN
Force @ dynamic stroke @ 20ºC
daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
36
Total length
mm
Safety Stroke
2 mm
Cylinder length
mm
Gas Spring
Ø Rod
12 mm
VMAX
1.6 m/s
Weight
1.34 kg
Vol
l
Max. pressure
bar
Filling thread
M6
Adapter filling connection
06 CG 2-Q
Product name
GAS STRIPPERS / STOCK LIFTERS
Series
PGE
Info Link
PDF data sheet
VTEMP
Previews
3D
Dimension
2D
Download CAD models