??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PGC11_13 - Head Detection Pin ¡¤ Front Oriented ¡¤ Rhombus/Oval/Square
Bill of material
PGC11-P4.01-W4.01-S4-F3-D8-L20
Code
Type
Front-End Oriented
Shape
Material
SKD11
Surface Treatment
Chrome
Hardness
58HRC-
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
S
mm
Sh6
0/-0.008 mm
F
3 mm
Fh6
0/-0.006 mm
D
mm
L
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models