??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
PGA Sockets
Bill of material
2041549-1
Part Number
2041549-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
SOCKET ASSY, DMD 350, T/R, G/F
Chip Compatibility
TI Chip
Leg Style
Pin Grid Array (PGA)
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Socket
Cap Type
Standard
Profil
Standard
Insertion Force
ZIF
ZIF Actuator
Screwdriver/Cam
Number of Positions
350
Grid Size
35 x 36
Grid Spacing
1 x 1 mm
Grid Spacing
.039 x .039 in
Heat Sink Style
Universal
Frame Style
Open
Sleeve Plating Material
Tin-Lead over Nickel
Cover Material
High Temperature Thermoplastic
Sleeve Material
Copper Alloy
Cover Color
Black
Actuator Handle Material
Stainless Steel
Handle Type
Standard
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Gold
Socket Type
mPGA
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Thickness
15 µin
Contact Current Rating (Max)
.5 A
Contact Style
Stamped & Formed
PCB Mounting Style
Surface Mount
Connector Mounting Type
Board Mount
Heat Sink Attachment
Without
Centerline (Pitch)
1.27 mm
Centerline (Pitch)
.05 in
Housing Color
Black
Housing Material
High Temperature Thermoplastic
Socket Overall Height
4 mm
Socket Overall Height
.157 in
Operating Temperature Range
-55 – 105 °C
Operating Temperature Range
-67 – 221 °F
Assembly Process Feature
Pick and Place Cover, Tape
Circuit Application
Signal
Socket Identifier
DMD350
UL Flammability Rating
UL 94V-0
Packaging Quantity
120
Packaging Method
Tape Mounted on Reel
Previews
3D
2D
Download CAD models