PFW720T-03-27-Q
SMC
bp4_detection_switch
PFW Digital Flow Switch for Water (Old series)
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pfw/pfw7_t.prj},{NB=PFW720T-03-27-Q},{IDNR=},{MODEL=PFW7},{FLOW=(20) 2 to 16l/min},{PORT=(03) 3/8},{THREAD=},{PN=16.66},{PK=14.95},{OUTPUT=27},{WIRING=},{UNIT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
SMC
Description
PFW7_T - Digital Flow switch/High temperature fluid type.Integrated type display
Bill of material
PFW720T-03-27-Q
Flow rate type
(20) 2 to 16l/min
(20) 2 to 16l/min
mm
Port size
(03) 3/8
(03) 3/8
mm
Thread type
() Rc
(N) NPT
(F) G
() Rc
(N) NPT
(F) G
mm
Output specification
(27) NPN open collector 2 outputs
(67) PNP open collector 2 outputs
(27) NPN open collector 2 outputs
(67) PNP open collector 2 outputs
mm
Wiring specification
() 3m lead wire with connector
(N) Without lead wire
() 3m lead wire with connector
(N) Without lead wire
mm
Unit specification
() With unit switching function
(M) Fixed SI unit
() With unit switching function
(M) Fixed SI unit
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型