??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
PFT female L-coded 2.5mm²
Bill of material
HARTING 21035992505
Product number of the Manufacturer
21035992505
Preview
Short Description
Panel feed through, With conductors, for front mounting, ‌30 cm
Long Description
Panel feed through, With conductors, for front mounting, ‌30 cm
Manufacturer Type Description
PFT female L-coded 2.5mm²
Alternative product number
21 03 599 2505
Manufacturer Name
HARTING
Delivery Time
102
PE connection present
No
Coding (head 1)
L-coded
screen connection present
No
Degree of protection (IP), mounted
IP65 / IP67, mated condition
Material of the contact coat
Gold
rated current
16 A
Brand
Circular connectors
Application standards
IEC 61076-2-111
Insertion cycles, min.
100
Construction form of the plug connector
Female
max. operating ambient temperature
85 °C
Cross section of conductor
2.500 mm^2
certificate/approval
0
material of housing
Zink print cast
rated voltage
63 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok