??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFSUPH - Wheel - Conveyor Assembly - Wide Pitch Type
Bill of material
PFSUPH-2000
Part No.
PFSUPH-2000
Material of Edge
Low Carbon Steel
Surface Treatment of Edge
Chrome Free Hot Dip Galvanizing
Material of Wheel
Polypropylene
Material of Shafts
1018 Carbon Steel
Surface Treatment of Shafts
Trivalent Chromate Plating
Type Selection
Wide Pitch Type
L Nominal Length
mm
L Actual Length
2000 mm
A
40.1 mm
H
31.6 mm
E
4 mm
P
50 mm
D
36 mm
l1
25 mm
No. of Wheels (Quantity)
39
Mass
2.36 kg
Withstand Load (Per Wheel)
10 kg
Applicable Connecting Parts
JBS50_A
Previews
3D
Dimension
2D
Download CAD models