??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFSSPHF - Wheel - Conveyor Assembly - Standard Type (Specify Quantity Of Wheels)
Bill of material
PFSSPHF-5
Part No.
PFSSPHF-5
Material of Edge
Low Carbon Steel
Surface Treatment of Edge
Chrome Free Hot Dip Galvanizing
Material of Wheel
Polyacetal
Material of Shaft
Polyacetal
Type Selection
Standard Type
N Wheel Qty.
A
40 mm
H
30 mm
E
6.5 mm
P
27 mm
D
25 mm
l2
13.5 mm
Mass
1.1 kg/m
Withstand Load (Per Wheel)
5 kg
Applicable Connecting Parts
JBS50_
Previews
3D
Dimension
2D
Download CAD models