??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFSLKS - Skid Pipes - Base Material Set in 5
Bill of material
PFSLKS28-F
Part No.
PFSLKS28-F
Type Selection
PFSLKS
Material
Hot Zip Galvanizing Steel Pipe Low Carbon Steel
Thickness
0.7 mm
Material of Coating
AAS Plastic (Olefin Plastic)
No.
28
Color
Ivory
Lenght (Set of 5)
4020 mm
Mass
10.6 kg
Previews
3D
Dimension
2D
Download CAD models