??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFSKS, PFSTKS - Pipe Frame - Basic Material - 5 pcs
Bill of material
PFSKS28-W
Part No.
PFSKS28-W
Type Selection
Material
Low Carbon SteelC, Thickness 0.7mm
Surface Treatment
Hot Zinc Plating + Chromate-free Antirust Treatment
Material of Plastic Coating
AAS Coating
No.
28
Color
L Length (Set in 5)
4020 mm
Mass
10.6 kg
Previews
3D
Dimension
2D
Download CAD models