??
Catalog navigation
CAD model selection
Selectable products: 84
HELP_VARIABLE
Company
WMBerg
Description
PFS95 & PFA95 - Precision Spur Gears - 0.5 Module 8mm Bore 5mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PFS95-198 High
Product No.
Level of details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Quality Class
DIN 7/AGMA 10
Module
0.5
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
mm
Outside Diameter
mm
Hub Diameter
12 mm
Bore
8 mm
Face Width
5 mm
Hub Style
pin hub
Previews
3D
Dimension
2D
Download CAD models