??
Catalog navigation
CADモデル選択
選択可能な製品数: 64
HELP_VARIABLE
Company
WMBerg
Description
PFS82 & PFA82 - Precision Spur Gears - 0.5 Module 5mm Bore 3mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PFS82-192 High
Product No.
Level of details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Quality Class
DIN 7/AGMA 10
Module
0.5
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
mm
Outside Diameter
mm
Hub Diameter
10 mm
Bore
5 mm
Face Width
3 mm
Hub Style
pin hub
プレビュー
3D
情報
2D
ダウンロード(CADデータ)