??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PFS1200-12-054ND - Bel Power Solutions
Bill of material
PFS1200-12-054ND
Part Number
PFS1200-12-054ND
Description
Front End DC-DC Power Supply, Power 1200W, Output 12VDC, 100A, Input 40 to -72VDC, Normal Airflow, Standby Output 12V
Power
1200 W
Voltage Input
-40 to -72 VDC
Output Voltage
12 VDC
Output Current
100 A
Operating Temperature
0 to 45 °C
Previews
3D
2D
Download CAD models