??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfs1200_12_054nah - Bel Power Solutions
Bill of material
PFS1200-12-054NAH
Part Number
PFS1200-12-054NAH
Description
Front End AC-DC Power Supply, Power 1200W, Output 12VDC, 100A, Input 90-264VAC, Normal Airflow, HVDC AC Socket, Standby Output 12V
Power
1200 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
100 A
Operating Temperature
0 to 45 °C
Previews
3D
2D
Download CAD models