??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFS, PFST - Pipe Frames - Configurable L Dimension
Bill of material
PFS28-W-60
Part No.
PFS28-W-60
Type Selection
Material
Low Carbon Steel
Thickness
0.7 mm
Surface Treatment
Hot Zinc Plating + Chromate-free Antirust Treatment
Material of Plastic Coating
AAS Coating
No.
28
Color
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Mass
0.53 kg/m
Previews
3D
Dimension
2D
Download CAD models