??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFJB803 - Lifting Table Units
Bill of material
PFJB803
Part No.
PFJB803
Type Selection
PFJB803
Material of Body
Low Carbon Steel
Surface Treatment of Body
Trivalent Chromate
Material of Panel
5052 Aluminum Alloy
Surface Treatment of Panel
Anodize
Static Load
60 kg
Dynamic Load
50 kg
Mass
10.3 kg
Previews
3D
Dimension
2D
Download CAD models