??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
SCHUNK
Description
PFH150-300 - 2-finger parallel gripper - Long-stroke gripper
Bill of material
SCHUNK-0302020 PFH 200
ID
Description
Further product information
To the product page
Calculation and desing tool gripping
Stroke per jaw
Centering sleeves
Attachment kit for proximity switch
Attachment kit for side mounting
Stroke per jaw
mm
Closing/opening force
2200/2200 N
Weight
kg
Recommended workpiece weight
kg
Fluid consumption double stroke
cm^3
Min./max. operating pressure
2/8 bar
Nominal operating pressure
6 bar
Closing/opening time
s
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Protection class IP
30
Min./max. ambient temperature
5/90 °C
Repeat accuracy
0.02 mm
Customs tariff number
84799070
预览
3D
2D
下载CAD模型