??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfe3600_12_069ra - Bel Power Solutions
Bill of material
PFE3600-12-069RA
Part Number
PFE3600-12-069RA
Description
Front End AC-DC Power Supply, Power 3600W, Output 12VDC, 294A, Input 90-300VAC, Reverse Airflow
Power
3600 W
Voltage Input
90-300 VAC
Output Voltage
12 VDC
Output Current
294 A
Operating Temperature
0 to 45 °C
Previews
3D
2D
Download CAD models