??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfe1500_12_054nd - Bel Power Solutions
Bill of material
PFE1500-12-054ND
Part Number
PFE1500-12-054ND
Description
Front End DC-DC Power Supply, Power 1500W, Output 12VDC, 125A, Input -40 to -72VDC, Normal Airflow, Standby Output 3.3/5V
Power
1500 W
Voltage Input
-40 to -72 VDC
Output Voltage
12 VDC
Output Current
125 A
Operating Temperature
0 to 45 °C
Previews
3D
2D
Download CAD models