??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfd1600_12_054na - Bel Power Solutions
Bill of material
PFD1600-12-054NA
Part Number
PFD1600-12-054NA
Description
Front End AC-DC Power Supply, Power 1600W, Output 12VDC, 133A (3.3/5V Standby Output), Input 90-264VAC, Normal Airflow, Input Connector IEC 60320-C14 type
Power
1600 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
133 A
Operating Temperature
0 to 50 °C
Previews
3D
2D
Download CAD models