??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfc375_1048fg - Bel Power Solutions
Bill of material
PFC375-1048FG
Part Number
PFC375-1048FG
Description
Industrial AC-DC Power Supply, Power 375W, Output 48VDC, 7.8A, Input 85-264VAC, Screw Terminal, Screw Terminal, RoHS Compliant
Power
375 W
Voltage Input
85-264 VAC
Output Voltage
48 VDC
Output Current
7,8 A
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models