??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PFC35TH - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PFC35TH-48
Part Number
PFC35TH-48
Outer Diameter
35 mm
Steps per Revolution
48
Type of Winding
Unipolar
Excitation Mode
Full-step (2-2)
Step Angle
7.5 +/- 5% degree
Rated Voltage
9 V
Magnet Material
Neodymium
Winding Resistance
37 Ohms
Winding Inductance
14 mH/phase
Maximum Torque
33 mN-m
Starting Pulse Rate
400 pps
Slewing Pulse Rate
470 pps
Operating Temperature Range
-10 to +50 deg. Celcius
Temperature Rise
70 deg. Celsius
Weight
80 g
Dielectric Strength
AC500V (1 min.) AC-V
Insulation Class
Class E
Gearhead Option
Available
Number of Phases
2
Notes
PFC35TH Notes
Previews
3D
Dimension
2D
Download CAD models