??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PFC25, PFC25 with P Gearhead - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PFC25-24C1
Part Number
PFC25-24C1
Outer Diameter
25 mm
Joint Type
Connector Joint
Motor Type
Standard
Excitation Mode
Full Step (2-2)
Steps per Revolution
Step Angle
15.0 degree
Coil Rating
Magnetic Material
Gear Head
Gear Ratio
Rated Voltage
12 V
Winding Resistence
120 Ohms
Winding Inductance
34.0 mH
Holding Torque
8 mN-m
Rotor Inertia
1.0 x 10(-7) kg*m2
Starting Pulse Rate
490 pps
Slewing Pulse Rate
900 pps
Operating Temp. Range
-10 to +50 deg. Celsius
Temperature Rise
70 deg. Celsius
Weight
35 g
Maximum Torque with Gear
0 mN*m
Motor Cable Length 200mm
3D Cable Model is just a Segment of the Actual Model
Notes
PFC25 Notes
Previews
3D
Dimension
2D
Download CAD models