??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PFC10 - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PFC10-20R6
Part Number
PFC10-20R6
Outer Diameter
10 mm
Joint Type
Connector Joint
Type of Winding
Bipolar
Excitation Mode
Full Step (2-2)
Steps per Revolution
20 deg/step
Step Angle
18.0 degree
Holding Torque
1.0 mN*H
Rated Voltage
2.7 V
Rated Current
135 mA/phase
Winding Resistance
20 ohm/phase
Winding Inductance
3.2 mH/phase
Coil Rating
12V Bipolar
Starting Pulse Rate
960 pps
Slewing Pulse Rate
1600 pps
Rotor Inertia
0.3 x 10(-7) kg*m2
Operating Temp. Range
-10 to +50 deg. Celsius
Operating Temp. Range
-30 to +80 deg. Celsius
Insulation Class
E
Temperature Rise
70 deg. Celsius
RoHS Complian
Yes
Weight
5.000 g
Previews
3D
Dimension
2D
Download CAD models