??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFAS - Aluminum Pipe Frames - Standard Type - L Dimension Specified
Bill of material
PFAS28-N-60
Part No.
PFAS28-N-60
Material
A6061SS-T6
No.
28
Surface Treatment
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Mass
0.372 kg/m
Cross Sectional Area
137.8 mm2
Geometrical Moment of Inertia lx
1.151x10**4 mm4
Geometrical Moment of Inertia ly
1.151x10**4 mm4
Previews
3D
Dimension
2D
Download CAD models