??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PF42T w/ H Gear Head - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PF42T-48C1
Part Number
PF42T-48C1
Outer Diameter
42 mm
Joint Type
Flying Lead Joint
Type
Thin Stack
Excitation Mode
Full Step (2-2)
Steps per Revolution
Step Angle
7.50 degree
Coil Rating
Magnetic Material
Gear Head
Gear Ratio
Rated Voltage
12 V
Winding Resistence
60 Ohms
Winding Inductance
25.0 mH
Holding Torque
34 mN*H
Rotor Inertia
14.3 x 10(-7) kg*m2
Starting Pulse Rate
345 pps
Slewing Pulse Rate
550 pps
Operating Temp. Range
-10 to +50 deg. Celsius
Temperature Rise
70 deg. Celsius
Weight
105 g
Maximum Torque with Gear
0 mN-m
Motor Cable Length 310mm
3D Cable Model is just a Segment of the Actual Model
Notes
PF42T Notes
Previews
3D
Dimension
2D
Download CAD models