PF3WB05B-W704P-03-A-M
SMC Corporation
센서기기
플로스위치
PF3WB/C/S/R Digital Flow Switch Manifold for Water
Powered by
CAD모델 선택
{smc_jp/sensors/flow_switches/pf3wb_c_s_r/pf3wb_asmtab.prj},{NB=PF3WB05B-W704P-03-A-M(0)},{TYPE=(B) Integrated type (Basic type)},{STATIONS=05},{PIPING=B},{THREAD=},{SUPPLY=W},{SWITCH=7},{RANGE=04},{RETURN=P},{PORT=03},{OUTPUT=A},{SENSOR=},{LEAD=},{UNIT=-M},{THREAD1=0},{PPATH=pf3wb/assembly/pf3wb_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
PF3WB - Integrated Type Digital Flow Switch Manifold For Water/Basic Type
BOM
PF3WB05B-W704P-03-A-M
Manifold type
(B) Integrated type (Basic type)
Stations
(05) 5 station
(01) 1 station
(02) 2 station
(03) 3 station
(04) 4 station
(06) 6 station
(07) 7 station
(08) 8 station
(09) 9 station
(10) 10 station
(05) 5 station
(01) 1 station
(02) 2 station
(03) 3 station
(04) 4 station
(06) 6 station
(07) 7 station
(08) 8 station
(09) 9 station
(10) 10 station
Main piping
(B) U side: Open,D side: Open
(D) U side: Closed,D side: Open
(U) U side: Open,D side: Closed
(B) U side: Open,D side: Open
(D) U side: Closed,D side: Open
(U) U side: Open,D side: Closed
Main piping/Attachment thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Supply unit components
(W) Flow adjustment valve+Stop valve
(-) 없음
(S) Flow adjustment valve
(P) Stop valve
(W) Flow adjustment valve+Stop valve
(-) 없음
(S) Flow adjustment valve
(P) Stop valve
Return unit flow switch type
(7) Integrated display
(5) Remote sensor unit
(7) Integrated display
(5) Remote sensor unit
Return unit rated flow range
(04) 0.5 to 4 L/min
(20) 2 to 16 L/min
(40) 5 to 40 L/min
(04) 0.5 to 4 L/min
(20) 2 to 16 L/min
(40) 5 to 40 L/min
Return unit components
(P) Stop valve
(-) 없음
(S) Flow adjustment valve
(W) Flow adjustment valve+Stop valve
(P) Stop valve
(-) 없음
(S) Flow adjustment valve
(W) Flow adjustment valve+Stop valve
Supply/Return unit port size
(03) 3/8
(03) 3/8
Return Unit: Flow Switch Output Specifications
(A) OUT1:NPN;OUT2:NPN
(B) OUT1:PNP;OUT2:PNP
(C) OUT1:NPN;OUT2:Analog 1 to 5 V
(D) OUT1:NPN;OUT2:Analog 4 to 20 mA
(E) OUT1:PNP;OUT2:Analog 1 to 5 V
(F) OUT1:PNP;OUT2:Analog 4 to 20 mA
(G) OUT1:NPN;OUT2:External input
(H) OUT1:PNP;OUT2:External input
(L) OUT1:IO-Link/Switch output (N/P);OUT2:-
(L2) OUT1:IO-Link/Switch output (N/P);OUT2:Switch output (N/P)
(A) OUT1:NPN;OUT2:NPN
(B) OUT1:PNP;OUT2:PNP
(C) OUT1:NPN;OUT2:Analog 1 to 5 V
(D) OUT1:NPN;OUT2:Analog 4 to 20 mA
(E) OUT1:PNP;OUT2:Analog 1 to 5 V
(F) OUT1:PNP;OUT2:Analog 4 to 20 mA
(G) OUT1:NPN;OUT2:External input
(H) OUT1:PNP;OUT2:External input
(L) OUT1:IO-Link/Switch output (N/P);OUT2:-
(L2) OUT1:IO-Link/Switch output (N/P);OUT2:Switch output (N/P)
Return Unit:Temperature sensor
(-) 없음
(T) Temperature sensor
(-) 없음
(T) Temperature sensor
Return unit: Lead wire for flow switch (Option)
(-) With lead wire with M8 connector (3 m)
(N) Without lead wire with M8 connector
(Q) With M12-M8 conversion lead wire (0.1 m)
(-) With lead wire with M8 connector (3 m)
(N) Without lead wire with M8 connector
(Q) With M12-M8 conversion lead wire (0.1 m)
Return unit:Flow switch unit specifications
(M) Instantaneous flow:L/min,Accumulated flow:L,Temperature:°C
(G) Instantaneous flow:gal/min,Accumulated flow:gal,Temperature:°C
(F) Instantaneous flow:gal/min,Accumulated flow:gal,Temperature:°F
(J) Instantaneous flow:L/min,Accumulated flow:L,Temperature:°F
(M) Instantaneous flow:L/min,Accumulated flow:L,Temperature:°C
(G) Instantaneous flow:gal/min,Accumulated flow:gal,Temperature:°C
(F) Instantaneous flow:gal/min,Accumulated flow:gal,Temperature:°F
(J) Instantaneous flow:L/min,Accumulated flow:L,Temperature:°F
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성