??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PF35T, PF35T with M Gearhead - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PF35T-48C1
Part Number
PF35T-48C1
Outer Diameter
35 mm
Joint Type
Flying Lead Joint
Motor Type
Thin Stack
Excitation Mode
Full Step (2-2)
Steps per Revolution
48
Step Angle
7.5 degree
Coil Rating
Magnetic Material
Gear Head
Gear Ratio
L1
0.0 mm
Rated Voltage
12 V
Winding Resistence
70 Ohms
Winding Inductance
30.0 mH
Holding Torque
18 mN*H
Rotor Inertia
2.7 x 10(-7) kg*m2
Starting Pulse Rate
600 pps
Slewing Pulse Rate
610 pps
Operating Temp. Range
-10 to +50 deg. Celsius
Temperature Rise
70 deg. Celsius
Weight
88 g
Maximum Torque with Gear
0 mN-m
Motor Cable Length 310mm
3D Cable Model is just a Segment of the Actual Model
Notes
PF35T Notes
Previews
3D
Dimension
2D
Download CAD models