??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PF35, PF35 with H Gearhead, PF35 with M Gearhead - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PF35-24C1
Part Number
PF35-24C1
Outer Diameter
35 mm
Joint Type
Flying Lead Joint
Motor Type
Standard
Excitation Mode
Full Step (2-2)
Steps per Revolution
Step Angle
15.0 degree
Coil Rating
Magnetic Material
Ferrite Anisotropic
Gear Head
Gear Ratio
L1
0.0 mm
Rated Voltage
12 V
Winding Resistence
90 Ohms
Winding Inductance
48.0 mH
Holding Torque
15 mN*H
Rotor Inertia
4.5 x 10(-7) kg*m2
Starting Pulse Rate
310 pps
Slewing Pulse Rate
410 pps
Operating Temp. Range
-10 to +50 deg. Celsius
Temperature Rise
55 deg. Celsius
Weight
80 g
Maximum Torque with Gear
0 mN-m
Motor Cable Length 310mm
3D Cable Model is just a Segment of the Actual Model
Notes
PF35 Notes
Previews
3D
Dimension
2D
Download CAD models