??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
PF10 - Air Line Filters - Standard
Bill of material
PF10-04DJSS
Part No.
PF10-04DJSS
Product
Air Line Filters - Standard
Series
Port Type
Port Size
Bowl Type
Element Type
Options
Material
A
2.35 INCH
A1
2.52 INCH
B
1.75 INCH
C
0.54 INCH
D
5.00 INCH
E
5.54 INCH
F
2.12 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели