??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
PF1 Series - Air Filter
Bill of material
PF1-M5-
Ident number
Filter Unit
PF1
Thread
Tube Connection
Option
Bowl
A
126 mm
B
126 mm
C
198 mm
D
98 mm
Previews
3D
Dimension
2D
Download CAD models